Light duty rack Load capacity 200lbs/90Kg
Light duty rack Load capacity 200lbs/90Kg
$469.51 USD
Light duty rack approx 24 1/2"L X 35 1/2"W x 30"H. (630mm X 900mm X 765mm) LxWxH
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-47786 v1 |
Weight | 5.8 kg |
Dimensions (L x W x H) | 675 x 945 x 810 mm |
Unit price | $469.51 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 0:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-47786 v1 |
Weight | 5.8 kg |
Dimensions (L x W x H) | 675 x 945 x 810 mm |
Unit price | $469.51 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 0:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback