L-Shape - Heavy Duty Roller Conveyor - 855mm Wide - 440kg Max Payload - 1.8m Long
L-Shape - Heavy Duty Roller Conveyor - 855mm Wide - 440kg Max Payload - 1.8m Long
$48,962.24 USD
Large heavy duty powered roller conveyor - 855mm wide, 1.8m long, in an L-Shape layout . This system can be useful to transfer pallets up to 440kg from one conveyor section onto a an rotating conveyer, and then on to an outfeed conveyor. Includes MachineMotion V2 Four Drive.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-168983 v5 |
Weight | 552.4 kg |
Dimensions (L x W x H) | 3314 x 3228 x 653 mm |
Unit price | $48,962.24 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 45:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-168983 v5 |
Weight | 552.4 kg |
Dimensions (L x W x H) | 3314 x 3228 x 653 mm |
Unit price | $48,962.24 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 45:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers