Programmed
Compact 3 Axis Machine
Programmed
Compact 3 Axis Machine
$7,901.10 USD
Travel:
X Axis = 345 mm
Y Axis = 390 mm
Z Axis = 100 mm
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-65263 v5 |
Weight | 43.4 kg |
Dimensions (L x W x H) | 913 x 1440 x 472 mm |
Unit price | $7,901.10 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 5:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-65263 v5 |
Weight | 43.4 kg |
Dimensions (L x W x H) | 913 x 1440 x 472 mm |
Unit price | $7,901.10 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 5:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback