Automatic Box Cutter
Automatic Box Cutter
$23,800.02 USD
Automatic box cutting machine using the Epson T6 robot. Max Box size 400mm x 250mm. Uses an enclosed area with interlock system for safety and ease of access to assembly if needed.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-84590 v50 |
Weight | 374.4 kg |
Dimensions (L x W x H) | 2546 x 2341 x 2051 mm |
Unit price | $23,800.02 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 22:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-84590 v50 |
Weight | 374.4 kg |
Dimensions (L x W x H) | 2546 x 2341 x 2051 mm |
Unit price | $23,800.02 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 22:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback