Double Shelving Unit for 3d Printers

Double Shelving Unit for 3d Printers

By: User badge
$8,576.34 USD
Double storing unit with 3 shelves on leveling foot . Total height is 2.25m and the width between the two sections is 1305mm. Height of each shelf is customizable and each of them have a large surface area of 2790mm x 630mm on Poly-Eco HDPE 3/8in Panel.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-76835 v18
Weight 335.6 kg
Dimensions (L x W x H) 1260 x 3428 x 2207 mm
Unit price $8,576.34 USD
Use case Assembly
Application Shelves & Racks
Assembly time 13:32

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-76835 v18
Weight 335.6 kg
Dimensions (L x W x H) 1260 x 3428 x 2207 mm
Unit price $8,576.34 USD
Use case Assembly
Application Shelves & Racks
Assembly time 13:32

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers