Doosan H2017 Tooling Plate Workstation

Doosan H2017 Tooling Plate Workstation

By: User badge
$73,357.00 USD
Doosan H2017 workstation made of four (4) 540x450mm aluminum tooling plates work surface, for a total surface of 540x1800mm. Ideal for machining and assembly jigs. A dedicated area is available under the table top to install the robot controller. Leveling feet are used to stabilize the station. All parts shown are included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-165046 v9
Weight 235.0 kg
Dimensions (L x W x H) 1771 x 1924 x 2026 mm
Unit price $73,357.00 USD
Use case Assembly
Application Pick & Place
Assembly time 17:13

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-165046 v9
Weight 235.0 kg
Dimensions (L x W x H) 1771 x 1924 x 2026 mm
Unit price $73,357.00 USD
Use case Assembly
Application Pick & Place
Assembly time 17:13

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers