Part Presenter with 6 Drawers

Part Presenter with 6 Drawers

By: User badge
$11,190.65 USD
This part presenter is designed for standard machine tending applications. Ideal for small shop floors since it has a big product capacity while having a very small footprint. The drawer top panels can be customized to encompass any products you want to tend. The presenter is 720x720mm and includes 2 types of handles per drawer.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-139512 v19
Weight 164.4 kg
Dimensions (L x W x H) 838 x 720 x 980 mm
Unit price $11,190.65 USD
Use case Assembly
Application Pick & Place
Assembly time 14:04

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-139512 v19
Weight 164.4 kg
Dimensions (L x W x H) 838 x 720 x 980 mm
Unit price $11,190.65 USD
Use case Assembly
Application Pick & Place
Assembly time 14:04

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers