FANUC CRX Enclosed Overhead Robot Cell

FANUC CRX Enclosed Overhead Robot Cell

By: User badge
$70,589.62 USD
This enclosed robot workstation is designed for overhead installation of FANUC CRX's robots. Two doors are available on each side of the station, with interlocking systems to safely secure the work area. The external surface area of the cell is 1542x2307mm. Clear polycarbonate panel walls allow for a clear view of the robot. A dedicated area with custom mounting brackets is available under the table top to install the robot controller. Floor anchors are used to fix the station to the ground. Ideal for pick and place or assembly applications. All parts shown are included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-137998 v43
Weight 427.2 kg
Dimensions (L x W x H) 2381 x 1719 x 1990 mm
Unit price $70,589.62 USD
Use case Assembly
Application Pick & Place
Assembly time 31:08

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-PP-137998 v43
Weight 427.2 kg
Dimensions (L x W x H) 2381 x 1719 x 1990 mm
Unit price $70,589.62 USD
Use case Assembly
Application Pick & Place
Assembly time 31:08

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers