Vertical Sheet Rack

Vertical Sheet Rack

By: User badge
$1,316.47 USD
Modular rack to store vertical sheets or panels. There are four different compartments to separate different panels. The structure lies on rest pads, which makes it easily movable. The whole rack is 1035mm high.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-128701 v2
Weight 43.2 kg
Dimensions (L x W x H) 1047 x 1542 x 1035 mm
Unit price $1,316.47 USD
Use case Assembly
Application Shelves & Racks
Assembly time 3:25

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-128701 v2
Weight 43.2 kg
Dimensions (L x W x H) 1047 x 1542 x 1035 mm
Unit price $1,316.47 USD
Use case Assembly
Application Shelves & Racks
Assembly time 3:25

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers