Modular Cabinet with Drawers

Modular Cabinet with Drawers

By: User badge
$9,109.02 USD
This cabinet unit is designed to be easily combined with other units. Each unit is composed of 5 drawers (720 x 720mm) with white HDPE panels, which are ideal to store small equipment. The overall dimensions of one unit is 0.9 x 0.9 x 1.9m.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-126618 v11
Weight 222.3 kg
Dimensions (L x W x H) 1439 x 1710 x 1970 mm
Unit price $9,109.02 USD
Use case Assembly
Application Shelves & Racks
Assembly time 23:01

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-126618 v11
Weight 222.3 kg
Dimensions (L x W x H) 1439 x 1710 x 1970 mm
Unit price $9,109.02 USD
Use case Assembly
Application Shelves & Racks
Assembly time 23:01

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers