MachineApps - Cobot Box Erector
$6,000.00 USD
Ships next day
Vention's Cobot Box Erector MachineApp is an easy-to-use and intuitive application to configure, program and operate your Cobot Box Erector. This application is compatible with cobots from Fanuc, Universal Robots and Doosan and comes pre-loaded on the Vention's pendant which can be accessed directly from the pendant, or through a computer located on the same network. The Cobot Box Erector MachineApp includes features such as boxes configuration setups, intuitive 2-step calibration, change over instructions, error and notification management, real-time process performance, a visual display of the box erecting operations and many more.
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SW-002-0008 |
Unit Price | $6,000.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Live progress monitoring page | Yes |
Automatic recovery | Yes |
Imperial/Metric unit | Yes |
Unlimited SKU library | Yes |
On-demand Remote support through pendant | Yes |
Alarm management | Yes |
Free drive support | Yes |
Intuitive 2-step calibration | Yes |
Support multiple magazines | Yes |
Magazine empty indicator | Yes |
Automatic low/empty tape warning | Yes |
Automatic deformed box detection | Yes |
Compatible Parts
Python - Path following
CE-SW-002-0007
Robot2CNC Communication Kit - HAAS NGC
PR-VB-001-0133
Robot2CNC Communication Kit - HAAS Legacy
PR-VB-001-0134
Flexx Beacon URCap
PR-FX-001-0533
Flexx Reference URCap
PR-FX-001-0143
MachineApps - Cartesian Palletizer
CE-SW-002-0001
URCap for MachineMotion
CE-SW-002-0003
MachineApps - Palletizer
CE-SW-002-0004
FANUC Extension for MachineMotion
CE-SW-002-0005