300mm Round Belt for Belt-Driven Conveyor

300mm Round Belt for Belt-Driven Conveyor

$6.84 USD
Ships next day
Polyurethane round belt for pulley-to-roller drive. Compatible with Vention's grooved roller and double pulley. To be used for 112.5mm center-to-center distance between the pulley and the roller, where the rotation axis of the roller is perpendicular to the rotation axis of the driving pulley.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-PL-002-0300
Weight 0.00932 kg
Dimensions (L x W x H) 5.6 x 98.0 x 98.0 mm
Unit Price $6.84 USD
Material Cyclothane 88A
Surface finish N/A
Standards Install on pulleys/conveyors with 38.4mm dia. grooves, 112.5mm apart, twist drive
Have a question about this part?
Ask in the forum! Go to the forum