🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Wiremesh Panel for Safety Enclosure, 1220mm x 1830mm

Wiremesh Panel for Safety Enclosure, 1220mm x 1830mm

$98.76 USD
Obsolete
Strong wiremesh panel for safety enclosures. Panels are 1220mm high by 1830mm wide. Wiremesh size is 25mm x 50mm, with 3mm diameter wire. Use the panels to create static enclosures or pivoting doors. Compliant with most safety regulations.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-SE-003-0001
Weight 14.0 kg
Dimensions (L x W x H) 31.4 x 1219.0 x 1829.0 mm
Unit Price $98.76 USD
Material 1010/1008 Steel
Surface finish Black Powder Coated
Have a question about this part?
Ask in the forum! Go to the forum