Mounting Bracket for Toggle Clamp
$25.55 USD
Ships next day
Vertically adjustable mounting bracket for toggle clamp. Bracket is compatible and can be mounted on the side locator and the eccentric locator.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-007-0007 |
Weight | 0.105 kg |
Dimensions (L x W x H) | 50.0 x 50.0 x 150.0 mm |
Unit Price | $25.55 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
125mm Toggle Clamp
HW-CP-001-0002
Height Locator for Dimensional Jig
ST-SP-007-0008
Eccentric Locator for Dimensional Jig
ST-SP-007-0001
63mm Toggle Clamp
HW-CP-001-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585