Large Acetal Roller Wheel with Eccentric Bushing
$26.12 USD
Obsolete
Self-positioning acetal roller wheel with 2x double-sealed bearings and comes with eccentric bushings for wheel positioning adjustment. Compatible with Vention 'V-shape' extrusion profiles.
Quantity:
Technical Drawings
What's Included
- 1 x M8 x 55mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0019 |
Weight | 0.111 kg |
Dimensions (L x W x H) | 44.0 x 0.0 x 51.0 mm |
Unit Price | $26.12 USD |
Material | SAE 316 & Delrin |
Associated Fasteners | 1 x HW-FN-003-0055 |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585