Aluminum Mounting Foot
$27.62 USD
Obsolete
Aluminum mounting foot enabling solid anchoring of equipment on the floor. Foot can be directly mounted on Vention's extrusion profiles.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-005-0001 |
Weight | 0.155 kg |
Dimensions (L x W x H) | 43.0 x 135.0 x 45.0 mm |
Unit Price | $27.62 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585