M8 Inductive Proximity Sensor (Sn = 2 mm)
$75.91 USD
Obsolete
M8 Inductive proximity sensor detects metallic objects positioned 2mm away from its end surface. It includes a 5-meter long cable to connect to the MachineMotion controller.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-001-0001 |
Weight | 0.2 kg |
Dimensions (L x W x H) | 60.0 x 8.0 x 8.0 mm |
Unit Price | $75.91 USD |
Material | Stainless Steel |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001