M6 Oversized Washer with 18mm Outside Diameter
$0.91 USD
Ships next day
M6 oversized washer for wiring duct.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-WS-005-0002 |
Weight | 0.001 kg |
Dimensions (L x W x H) | 1.4 x 18.0 x 18.0 mm |
Unit Price | $0.91 USD |
Material | Steel |
Surface finish | Zinc Plated |
Compatible Parts
M8 x 50mm Screw
HW-FN-003-0050
M8 x 25mm Screw
HW-FN-003-0025
M8 x 80mm Screw
HW-FN-003-0080
M8 x 20mm Screw
HW-FN-003-0020
M8 x 10mm Screw
HW-FN-003-0010
M8 x 55mm Screw
HW-FN-003-0055
M8 x 30mm Screw
HW-FN-003-0030
M8 x 65mm Screw
HW-FN-003-0065
M8 x 16mm Screw
HW-FN-003-0016
M6 x 1.0 x 25 mm, Low Profile Socket Head
HW-FN-005-0025