Arrange B: Best cycle time
Arrange B: Best cycle time
$8,318.51 USD
This is designed for the April competition.
The design is a result of placement optimisation to minimise the cycle time.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-6766 v48 |
Weight | 104.2 kg |
Dimensions (L x W x H) | 1465 x 3689 x 874 mm |
Unit price | $8,318.51 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 10:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-6766 v48 |
Weight | 104.2 kg |
Dimensions (L x W x H) | 1465 x 3689 x 874 mm |
Unit price | $8,318.51 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 10:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback