Medium Size 3D Printer
Medium Size 3D Printer
$12,298.27 USD
Medium size 3D printer with dimensions of 1395mm X 1575mm X 1395mm height. X axis is 1530mm, Y axis is 1530mm and Z axis is 855mm.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-6697 v11 |
Weight | 167.7 kg |
Dimensions (L x W x H) | 1872 x 1714 x 2486 mm |
Unit price | $12,298.27 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 12:04 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-6697 v11 |
Weight | 167.7 kg |
Dimensions (L x W x H) | 1872 x 1714 x 2486 mm |
Unit price | $12,298.27 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 12:04 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback