🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Heavy-duty pedestal for AUBO i5 (540mm height)

Heavy-duty pedestal for AUBO i5 (540mm height)

By:
$2,114.98 USD
AUBO i5 pedestal for heavy-duty applications. The base is 1125mm x 630mm. Total assembly weight (excluding robot) is 38kg. For applications where the robot extends beyond the base's perimeter, make sure the resulting center of mass does not compromise assembly stability. Contact support@vention.io for technical support.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-5831 v2
Weight 38.7 kg
Dimensions (L x W x H) 665 x 1137 x 631 mm
Unit price $2,114.98 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 5:36

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-5831 v2
Weight 38.7 kg
Dimensions (L x W x H) 665 x 1137 x 631 mm
Unit price $2,114.98 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 5:36

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback