Two stage double aisle flow rack
Two stage double aisle flow rack
$6,497.42 USD
Two stage flow rack.
Each aisle is 2700mm x 540mm.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-3838 v7 |
Weight | 186.0 kg |
Dimensions (L x W x H) | 2757 x 1227 x 1188 mm |
Unit price | $6,497.42 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 10:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-3838 v7 |
Weight | 186.0 kg |
Dimensions (L x W x H) | 2757 x 1227 x 1188 mm |
Unit price | $6,497.42 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 10:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback