🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Industrial L-shaped workbench with dual heights

Industrial L-shaped workbench with dual heights

By:
$1,887.86 USD
Standard L-shaped workbench with a height of 900mm and 1260mm, L-width of 1530mm and depth of 1035mm. Workbench is mounted on leveling feet.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-3659 v4
Weight 72.2 kg
Dimensions (L x W x H) 2622 x 2622 x 1340 mm
Unit price $1,887.86 USD
Use case Other Equipment
Application Other
Assembly time 4:11

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-3659 v4
Weight 72.2 kg
Dimensions (L x W x H) 2622 x 2622 x 1340 mm
Unit price $1,887.86 USD
Use case Other Equipment
Application Other
Assembly time 4:11

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback