Ready to Operate
UR20 Rapid Series Telescopic Column Palletizer
Ready to Operate
UR20 Rapid Series Telescopic Column Palletizer
$125,469.61 USD
Deploy Vention's UR20 palletizer machine within days to your end of line packaging operations. Designed with a telescopic pedestal and compact base, it includes the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-343536 v10 |
Weight | 374.9 kg |
Dimensions (L x W x H) | 996 x 1565 x 2076 mm |
Unit price | $125,469.61 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 19:34 |
Ready to Operate Support Bundle
UR20 Rapid Series Telescopic Column Palletizer [Turnkey]
Bundle includes:
- Turnkey Palletizer
- 3-Day On-Site Deployment
- 3 SKUs programmed by Vention
- 1 hour Training Session
- Remote Support 1-Year Subscription
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-343536 v10 |
Weight | 374.9 kg |
Dimensions (L x W x H) | 996 x 1565 x 2076 mm |
Unit price | $125,469.61 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 19:34 |
Ready to Operate Support Bundle
UR20 Rapid Series Telescopic Column Palletizer [Turnkey]
Bundle includes:
- Turnkey Palletizer
- 3-Day On-Site Deployment
- 3 SKUs programmed by Vention
- 1 hour Training Session
- Remote Support 1-Year Subscription
Questions & Answers