Workstation with adjustable height
Workstation with adjustable height
$2,142.49 USD
Workstation with adjustable height . Work surface is approximately 765mm x 630mm. Height is work surface is fully adjustable
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-3425 v1 |
Weight | 67.5 kg |
Dimensions (L x W x H) | 867 x 732 x 2280 mm |
Unit price | $2,142.49 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 7:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-3425 v1 |
Weight | 67.5 kg |
Dimensions (L x W x H) | 867 x 732 x 2280 mm |
Unit price | $2,142.49 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 7:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback