Industrial panel cart
Industrial panel cart
$2,547.52 USD
Industrial panel cart. Cart can support load up to 300kg. Cart is equipped with HDPE pads and rubber rest to protest panels during transportation
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3075 v1 |
Weight | 50.3 kg |
Dimensions (L x W x H) | 990 x 1225 x 1738 mm |
Unit price | $2,547.52 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 9:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3075 v1 |
Weight | 50.3 kg |
Dimensions (L x W x H) | 990 x 1225 x 1738 mm |
Unit price | $2,547.52 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 9:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback