Mobile Bin Cart
Mobile Bin Cart
$1,879.84 USD
Bin organization rack designed with t-slot aluminum extrusions, caster wheels and DIN rails for bin mounting. Adjust this modular set of hardware to cover your specific needs.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-306621 v12 |
Weight | 38.0 kg |
Dimensions (L x W x H) | 1380 x 912 x 1706 mm |
Unit price | $1,879.84 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 5:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-306621 v12 |
Weight | 38.0 kg |
Dimensions (L x W x H) | 1380 x 912 x 1706 mm |
Unit price | $1,879.84 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 5:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers