Programmed
UR5e Robot on Workstation with Conveyor - Enclosed
Programmed
UR5e Robot on Workstation with Conveyor - Enclosed
$60,868.81 USD
Enclosed robot cell designed for Pick and Place operations to move product from one conveyor line into different output chutes, designed with Universal Robots UR5e robot and a belt conveyors. Automate your manufacturing needs with this modular and cost effective set up.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-306472 v39 |
Weight | 222.2 kg |
Dimensions (L x W x H) | 1482 x 1544 x 1525 mm |
Unit price | $60,868.81 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 14:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-306472 v39 |
Weight | 222.2 kg |
Dimensions (L x W x H) | 1482 x 1544 x 1525 mm |
Unit price | $60,868.81 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 14:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers