Epson T3 SCARA Robot on Workstation with Conveyors
Epson T3 SCARA Robot on Workstation with Conveyors
$20,410.13 USD
Robot cell station designed for Pick and Place operations to move product from a conveyor line into different lines. This is done with a EPSON T3 SCARA robot and 2 belt conveyors. Automate your manufacturing needs with this modular and cost effective set up.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-292225 v20 |
Weight | 161.0 kg |
Dimensions (L x W x H) | 1381 x 1338 x 1470 mm |
Unit price | $20,410.13 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 8:37 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-292225 v20 |
Weight | 161.0 kg |
Dimensions (L x W x H) | 1381 x 1338 x 1470 mm |
Unit price | $20,410.13 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 8:37 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers