UR10e Robot Pick and Place Station
UR10e Robot Pick and Place Station
$201,405.92 USD
Enclosed robot cell designed for Pick and Place operations to move product from a conveyor line onto material handling carts. This is done with two UR10e robots placed on opposite sides of the cell. Automate your manufacturing needs with this modular and cost effective set up.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-291475 v44 |
Weight | 787.6 kg |
Dimensions (L x W x H) | 3320 x 7583 x 2552 mm |
Unit price | $201,405.92 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 51:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-291475 v44 |
Weight | 787.6 kg |
Dimensions (L x W x H) | 3320 x 7583 x 2552 mm |
Unit price | $201,405.92 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 51:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers