Fanuc CRX Robot Packing Station - Enclosed
Fanuc CRX Robot Packing Station - Enclosed
$203,718.62 USD
Packing robot cell with a pick and place section and a box erector solution. This is done with two Fanuc CRX10iA/L robots working autonomously with little operator interaction. Automate your manufacturing needs with this modular and cost effective set up.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-291461 v5.18 |
Weight | 1000.5 kg |
Dimensions (L x W x H) | 7338 x 4254 x 2403 mm |
Unit price | $203,718.62 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 63:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-291461 v5.18 |
Weight | 1000.5 kg |
Dimensions (L x W x H) | 7338 x 4254 x 2403 mm |
Unit price | $203,718.62 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 63:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers