Mobile UR20 Collaborative Robot Cell with Drawers
Mobile UR20 Collaborative Robot Cell with Drawers
$77,482.00 USD
Vention machine tending robot cell with a UR20 by Universal Robots. Automate your manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-288073 v4 |
Weight | 283.7 kg |
Dimensions (L x W x H) | 1499 x 2539 x 2096 mm |
Unit price | $77,482.00 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 27:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-288073 v4 |
Weight | 283.7 kg |
Dimensions (L x W x H) | 1499 x 2539 x 2096 mm |
Unit price | $77,482.00 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 27:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers