Fixed UR20 Collaborative Robot Cell - Cart with Drawers
Fixed UR20 Collaborative Robot Cell - Cart with Drawers
$76,674.21 USD
Vention machine tending robot cell with a UR20 by Universal Robots. Automate your manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-288060 v5 |
Weight | 264.2 kg |
Dimensions (L x W x H) | 1750 x 2688 x 1797 mm |
Unit price | $76,674.21 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 24:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-288060 v5 |
Weight | 264.2 kg |
Dimensions (L x W x H) | 1750 x 2688 x 1797 mm |
Unit price | $76,674.21 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 24:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers