MachineLogic Code-Free
Medium 3 Axis Gantry Robot with Frame - Enclosed
MachineLogic Code-Free
Medium 3 Axis Gantry Robot with Frame - Enclosed
$59,675.59 USD
Vention 3 axis gantry robot designed with enclosed linear actuators, support structure and safety enclosure. The XY plane is comprised of 2 heavy duty enclosed timing belt actuators with an enclosed ball screw actuator as Z axis. Personalize this design and start automating your manufacturing processes with a modular and programmable system. Controls are included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-282888 v17 |
Weight | 532.2 kg |
Dimensions (L x W x H) | 5252 x 3589 x 2382 mm |
Unit price | $59,675.59 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 30:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-282888 v17 |
Weight | 532.2 kg |
Dimensions (L x W x H) | 5252 x 3589 x 2382 mm |
Unit price | $59,675.59 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 30:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers