MachineLogic Code-Free
Belt Rack Dual Drive Gantry - 1 Axis
MachineLogic Code-Free
Belt Rack Dual Drive Gantry - 1 Axis
$24,542.43 USD
Vention belt rack single axis design with controls kit. Modify this design and integrate it to your specific automation needs.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-282281 v9 |
Weight | 127.8 kg |
Dimensions (L x W x H) | 3783 x 1793 x 273 mm |
Unit price | $24,542.43 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 20:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-282281 v9 |
Weight | 127.8 kg |
Dimensions (L x W x H) | 3783 x 1793 x 273 mm |
Unit price | $24,542.43 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 20:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers