UR10e 7th axis Robot Cell - 2 Carts
UR10e 7th axis Robot Cell - 2 Carts
$125,178.82 USD
Vention machine tending robot cell with a UR10e by Universal Robots. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275487 v19 |
Weight | 360.7 kg |
Dimensions (L x W x H) | 2187 x 3720 x 1859 mm |
Unit price | $125,178.82 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 35:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275487 v19 |
Weight | 360.7 kg |
Dimensions (L x W x H) | 2187 x 3720 x 1859 mm |
Unit price | $125,178.82 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 35:39 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers