Mobile Universal Robots Machine Tending Collaborative Robot Cell – Cart
Mobile Universal Robots Machine Tending Collaborative Robot Cell – Cart
$59,401.30 USD
Vention machine tending robot cell with a UR10e by Universal Robots. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275475 v4.7 |
Weight | 208.0 kg |
Dimensions (L x W x H) | 1672 x 3188 x 1653 mm |
Unit price | $59,401.30 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 21:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275475 v4.7 |
Weight | 208.0 kg |
Dimensions (L x W x H) | 1672 x 3188 x 1653 mm |
Unit price | $59,401.30 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 21:14 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers