🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Ready to Operate

Fanuc M-20iD Palletizer-Single Infeed & Dual Outfeed[Turnkey]

Ready to Operate

Fanuc M-20iD Palletizer-Single Infeed & Dual Outfeed[Turnkey]

By: User badge
$227,965.11 USD
This Vention robotic solution features a Fanuc M-20iD/35 Industrial robot palletizer with a product infeed and 2 output pallets, optimizing your end of line packaging automation. It is designed for 2 pallets to be located at each side of the robot’s fixed pedestal and moved when all boxes are placed. The design includes a complete safety enclosure made with t-slot aluminum extrusions, a conveyor product infeed, the MachineApps palletizing software and a control interface.

0 comments
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number PZ-IR-270069 v14
Weight 1662.8 kg
Dimensions (L x W x H) 3838 x 9162 x 2300 mm
Unit price $227,965.11 USD
Use case Packaging
Application Industrial Robot Palletizer
Assembly time 70:47

Ready to Operate Support Bundle

2023 Industrial Palletizer - Manual Infeed & Outfeed - Full Deployment

Full Deployment Bundles provide end-to-end deployment support for select Vention applications.

The bundle for Industrial Palletizers includes:

  • Design validation & customization
  • Pre-assembly & Factory Acceptance Test
  • Site Acceptance Test & commissioning.

This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number PZ-IR-270069 v14
Weight 1662.8 kg
Dimensions (L x W x H) 3838 x 9162 x 2300 mm
Unit price $227,965.11 USD
Use case Packaging
Application Industrial Robot Palletizer
Assembly time 70:47

Ready to Operate Support Bundle

2023 Industrial Palletizer - Manual Infeed & Outfeed - Full Deployment

Full Deployment Bundles provide end-to-end deployment support for select Vention applications.

The bundle for Industrial Palletizers includes:

  • Design validation & customization
  • Pre-assembly & Factory Acceptance Test
  • Site Acceptance Test & commissioning.

This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.

Technical Drawings

Technical Documents

Calculators

Questions & Answers