Programmed
Conveyor Sorting System
Programmed
Conveyor Sorting System
$55,411.74 USD
Vention conveyor sorting system comprised of roller conveyors, belt conveyors, linear actuators and sensors. Automate your material handling operations with this modular and easy to program system.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-269559 v8 |
Weight | 657.6 kg |
Dimensions (L x W x H) | 6083 x 3360 x 1093 mm |
Unit price | $55,411.74 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 35:37 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-269559 v8 |
Weight | 657.6 kg |
Dimensions (L x W x H) | 6083 x 3360 x 1093 mm |
Unit price | $55,411.74 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 35:37 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers