Case Packer With Infeed And Outfeed [Turnkey]
Case Packer With Infeed And Outfeed [Turnkey]
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CP-259373 v17 |
Weight | 813.8 kg |
Dimensions (L x W x H) | 4555 x 2597 x 2657 mm |
Unit price | $149,805.68 USD |
Use case | Packaging |
Application | Case Packing |
Assembly time | 64:35 |
Ready to Operate Support Bundle
2023 Case Packer - Fenced - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Case Packer includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional case packer that performs according to the requirements defined in a project scope, from gripper validation to case packing rate to operator functionality.
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CP-259373 v17 |
Weight | 813.8 kg |
Dimensions (L x W x H) | 4555 x 2597 x 2657 mm |
Unit price | $149,805.68 USD |
Use case | Packaging |
Application | Case Packing |
Assembly time | 64:35 |
Ready to Operate Support Bundle
2023 Case Packer - Fenced - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Case Packer includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional case packer that performs according to the requirements defined in a project scope, from gripper validation to case packing rate to operator functionality.