Vention Experience Center Cobot Palletizer
Vention Experience Center Cobot Palletizer
$105,036.24 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring an H2017 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes a conveyor infeed, the MachineApps palletizing software and a control interface.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-254527 v22 |
Weight | 390.4 kg |
Dimensions (L x W x H) | 4271 x 3060 x 2197 mm |
Unit price | $105,036.24 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 33:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-254527 v22 |
Weight | 390.4 kg |
Dimensions (L x W x H) | 4271 x 3060 x 2197 mm |
Unit price | $105,036.24 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 33:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers