🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Robot cell for Universal Robots UR3

Robot cell for Universal Robots UR3

By: User badge
$3,990.80 USD
Robot cell for Universal Robots UR5. Robot cell has a dimension of 1530 x 1350mm. Universal controller can be mounted under the work surface of the cell. Robot cell has four leveling feet. Vention is a certified partner of Universal Robots

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-2423 v36.4
Weight 115.2 kg
Dimensions (L x W x H) 1520 x 1497 x 1630 mm
Unit price $3,990.80 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 10:53

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-2423 v36.4
Weight 115.2 kg
Dimensions (L x W x H) 1520 x 1497 x 1630 mm
Unit price $3,990.80 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 10:53

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback