UR10e Mobile Machine Tending Workstation with Angled Tray

UR10e Mobile Machine Tending Workstation with Angled Tray

By: User badge
$65,978.53 USD
Mobile machine tending workstation designed for a UR10e robot. The part presenter has a large adjustable angled surface, with evenly spaced M8-threaded holes. Ideal for machine tending applications, nylons pins can be added to customize nesting of each part. The robot controller is protected inside the workstation. All the parts shown are included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-168998 v21
Weight 164.1 kg
Dimensions (L x W x H) 1002 x 1446 x 1691 mm
Unit price $65,978.53 USD
Use case Manufacturing
Application Machine Tending
Assembly time 17:42

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-168998 v21
Weight 164.1 kg
Dimensions (L x W x H) 1002 x 1446 x 1691 mm
Unit price $65,978.53 USD
Use case Manufacturing
Application Machine Tending
Assembly time 17:42

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers