FANUC CRX Overhead 7th Axis with Conveyor and Shelving Units
FANUC CRX Overhead 7th Axis with Conveyor and Shelving Units
$96,166.33 USD
Pick and place robot cell designed for FANUC CRX robots. The ceiling-mounted range extender has a range of 3.1 meters. A very robust and compact Heavy-Duty Enclosed Timing Belt actuator is used for the range extender. A floor-mounted belt conveyor is included to handle products, and two (2) shelving units are used to store products. All parts shown are included. ALL EQUIPMENT MUST BE ANCHORED. PLEASE REVIEW BEFORE PURCHASING (support@vention.io).
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-140573 v24 |
Weight | 514.6 kg |
Dimensions (L x W x H) | 1634 x 3578 x 2694 mm |
Unit price | $96,166.33 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 43:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-140573 v24 |
Weight | 514.6 kg |
Dimensions (L x W x H) | 1634 x 3578 x 2694 mm |
Unit price | $96,166.33 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 43:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers