Cart with 5 Drawers

Cart with 5 Drawers

By: User badge
$4,781.60 USD
Cart designed to handle various small workpieces on custom drawers. Five (5) drawers allow the operator to easily store items, while keeping it easy to retrieve them at any given time. Drawer tops are made of white HDPE. Bumpers are included on the side to protect the cart from collisions. The cart is 855mm wide and 855mm long.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-132588 v11
Weight 108.4 kg
Dimensions (L x W x H) 1483 x 955 x 1215 mm
Unit price $4,781.60 USD
Use case Material Handling
Application Industrial Carts
Assembly time 12:49

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-132588 v11
Weight 108.4 kg
Dimensions (L x W x H) 1483 x 955 x 1215 mm
Unit price $4,781.60 USD
Use case Material Handling
Application Industrial Carts
Assembly time 12:49

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers