Programmed

Workstation with Automated Roller Conveyor

Programmed

Workstation with Automated Roller Conveyor

By: User badge
$22,015.38 USD
Industrial workstation with 1 input conveyor and 1 output conveyor. Ideal for packaging lines. 1.35m driven roller conveyor with 15 rollers with 2x pairs of through-beam sensors. Includes a MachineMotion for easy integration.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-WS-123929 v13.9
Weight 218.3 kg
Dimensions (L x W x H) 957 x 3934 x 2132 mm
Unit price $22,015.38 USD
Use case Assembly
Application Workstations
Assembly time 16:24

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-WS-123929 v13.9
Weight 218.3 kg
Dimensions (L x W x H) 957 x 3934 x 2132 mm
Unit price $22,015.38 USD
Use case Assembly
Application Workstations
Assembly time 16:24

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers