Programmed
Sorting Conveyor System
Programmed
Sorting Conveyor System
$31,597.92 USD
This design is for any product sorting applications. It includes both roller and belt conveyors. An enclosed timing belt actuator can be programmed to sort products on these conveyors. Sensors are added on the belt conveyor to detect when a product is in place. The whole station is installed on leveling feet for extra stability. A MachineMotion controller is included in this design.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-123832 v11 |
Weight | 421.8 kg |
Dimensions (L x W x H) | 2701 x 3465 x 1155 mm |
Unit price | $31,597.92 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 17:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-123832 v11 |
Weight | 421.8 kg |
Dimensions (L x W x H) | 2701 x 3465 x 1155 mm |
Unit price | $31,597.92 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 17:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers