2 Belt Conveyors with Transfer Plates
2 Belt Conveyors with Transfer Plates
$20,160.94 USD
This conveyor system shows how to connect 2 belt conveyors together via the conveyor transfer plates. This design allows you to add multiple length of conveyors together without interrupting the flow of your products moving on them. This design includes a MachineMotion controller and motors to fully automate your application.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-123774 v8 |
Weight | 122.4 kg |
Dimensions (L x W x H) | 2327 x 576 x 498 mm |
Unit price | $20,160.94 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 7:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-123774 v8 |
Weight | 122.4 kg |
Dimensions (L x W x H) | 2327 x 576 x 498 mm |
Unit price | $20,160.94 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 7:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers