Base Frame for MiR 500/1000
Base Frame for MiR 500/1000
$435.24 USD
A base frame designed to fit both the MiR500 and MiR1000 robots that can be built upon and customized to meet your needs. The base is comprised of 45mm unit increment extrusions and is compatible with the entire Vention parts library.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-122273 v6 |
Weight | 11.8 kg |
Dimensions (L x W x H) | 638 x 1125 x 90 mm |
Unit price | $435.24 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 0:56 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-122273 v6 |
Weight | 11.8 kg |
Dimensions (L x W x H) | 638 x 1125 x 90 mm |
Unit price | $435.24 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 0:56 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers