Shelving Unit Top Module for MiR 100/200 - 3 Shelves
Shelving Unit Top Module for MiR 100/200 - 3 Shelves
$1,659.76 USD
Shelf structure to be mounted on a MiR 100 or MiR 200 robot. Shelf heights can be adjusted to the ideal spacing.
Refer to MiR user manuals section A (Payload Specification) to ensure CoM is within the specified range for safe operation at different payloads.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121486 v22 |
Weight | 44.7 kg |
Dimensions (L x W x H) | 777 x 462 x 1035 mm |
Unit price | $1,659.76 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 5:31 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121486 v22 |
Weight | 44.7 kg |
Dimensions (L x W x H) | 777 x 462 x 1035 mm |
Unit price | $1,659.76 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 5:31 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers